Energy Efficiency
Daikin VRV systems are engineered to achieve high efficiency standards, as all-inverter compressors and fan motors work in harmony with advanced sensors and system communications. Advanced heat recovery VRV systems share the heat energy absorbed by the indoor units in cooling mode to other indoor units that need heat for maximum efficiency.
- VRV S: Superior energy efficiency (up to 18 SEER and up to 10.5 HSPF) results in lower operating costs especially under partial load conditions.
- EMERION: High energy efficiency with heat pump IEERs up to 28.5 and heat recovery up to 30.0.
- VRV AURORA: Available in 208-230 & 460V and 575V for HP and HR systems. High COPs in cold climate heating.
- VRV IV X: High Efficiency with IEERs up to 27.8
- T-Series Water-Cooled: Can connect to a geothermal water loop as standard, which makes it one of the most energy-efficient air-conditioning systems available. 2-9 V variable water flow control logic as standard to increase waterside system operational efficiencies.